Torque measuring flange systems KiTorq, measuring ranges from 50 to 10000 Nm / 4552A

4552A
Main features / advantages
- Torque flange sensors for high speed applications up to 30000 rpm
- Up to 5 mm airgap between rotor and stator for easy installation
- Very high accuracy thanks to linearity error including hysteresis of only 0.03%
- Rotational speed or angle measurement with up to 8192 pulses per revolution
- Well suited for static and dynamic measurements with a cut-off frequency (-3 dB) 10 kHz
- Analog and digital interfaces for maximum flexibility and easy integration
The torque flange sensors of Type 4552A come with integrated speed measurement and high resolution angle of the rotation measuring system. The analog and digital interfaces provide maximum flexibility and easy integration into various test bench environments.
The KiTorq system are torque measuring flange systems, consisting of the Type 4552A KiTorq Rotor torque measuring unit and the Type 454XB KiTorq Stator torque evaluation unit. The rotors and stators of the KiTorq systems can be used in any combination with each other without additional calibration. Using the ordering key, the Type 4552A rotor can be purchased individually or as a calibrated torque measurement chain together with a KiTorq Stator. The stator automatically detects a change in the rotor and automatically sets the required parameters. The torque evaluation unit supplies power to the KiTorq Rotor and receives measurement values from it. The evaluation unit has an integrated speed and angle measuring unit and provides various signal outputs, depending on type.