Evaluation instrument KiTorq Stator for torque measuring flange system / 4541B

4541B
The KiTorq evaluation unit (Stator Type 4541B) supplies the KiTorq rotor with power and receives the measured values contact-free.
Main features / advantages
- High-precision evaluation unit for KiTorq measuring systems
- Universal use with different rotors
- Freely scalable voltage and frequency outputs
- Low installation height
The KiTorq Stator Type 4541B and KiTorq Rotor Type 4552A make up the KiTorq torque measuring flange system. The stator supplies power to the rotor, receives and processes the measurement data, and provides voltage and frequency outputs. The outputs can be tared via the digital interface or by pressing a button. The outputs can be configured via the digital interface. This makes it possible, for instance, to use the output for measuring the torque with a different low-pass filter than a second torque output used for control purposes. It is also possible to convert the speed into a voltage signal. Different scaling factors can also be applied to different plugs. The KiTorq Stator Type 4541B can be used together with a rotor from the KiTorq system. Using the ordering key, the stator can be purchased individually or as a calibrated torque measurement chain, together with a Type 4552A rotor. The standard torque evaluation unit (Stator) is shipped calibrated. Calibration of the entire measurement chain, consisting of the KiTorq Rotor and a KiTorq Stator, can be ordered using the rotor ordering key.
Loading
Loading
