Piezoelectric welding force calibration transmitter, Fz 10 kN (1'000 daN) / 9831C255

Piezoelectric welding force calibration transmitter, Fz 10 kN (1'000 daN)
9831C255
18008215
  • High repetition accuracy of welding electrode force measurements
  • Interchangable inserts for different electrode shapes
  • Minimum electrode distance of only 3 mm
  • Preloaded and precalibrated, ready to measure
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
10 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Single axis force sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Electrical properties
Output signal type
Voltage
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Applications
Spot welding process monitoring
Cable properties
Cable included
Yes - fixed cable

The system consists of a quartz force sensor, which can be connected to various evaluation units. The electronic system plots the force-time curve in combination with the welding current switching signal. The ground-isolated sensor design prevents the flow of wel­d­ing current during the measuring process. The charge amplifier electronics integrated in the sensor provides a calibrated analog output signal proportional to the force.

Loading
Loading