Through beam light barrier in flat housing F2, infrared, transmitter, plug S2 7-pin, external electronics / PG-F2-S2-S

Through beam light barrier in flat housing F2, infrared, transmitter, plug S2 7-pin, external electronics
PG-F2-S2-S
18037061
  • Through beam light barrier in flat housing F2
  • Transmitter only
  • Cable length: 400 mm
  • Connection: plug S2, 7-pin
Upon request
On request
Log in to myKistler to see prices
Metrological characteristics
Repeating accuracy, maximum
0.02 mm
Electrical properties
Output signal type
Digital (PNP)
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP64
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Usage
Feed control, Position control, Counting of parts
Design
Through beam light barrier (split)
Interfaces
Connector type
7-pole S2 connector
Loading
Loading
Loading