Shock accelerometer K-Shear, 100000 g / 8743A100

Shock accelerometer K-Shear, 100000 g
8743A100
18007055
  • High resonant frequency, high shock accelerometer with IEPE output
  • Acceleration range: ±100000 g
  • ITAR restricted
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
100000 g
Product type
Device Type
Accelerometer
Number of Axes
1
Technology
Quartz, Shear
Metrological characteristics
Threshold (acceleration)
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
2.6 g RMS
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
0.05 mV/g
Temperature coefficient of sensitivity (%/°C)
-0.06
Dynamical properties
Minimum frequency (±5%) [Hz]
0.5 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
121 °C
Mounting Integral Stud
Yes
Mounting type
Integral stud
Sealing
Hermetic Seal
High Shock
Yes
Interfaces
Connector Type
Top, integral cable, 10-32 negative
Accelerometer with a 100000 g range. This option is ITAR restricted.
Loading
Loading