Servo amplifier ctrlX DRIVE and accessories, 23 A max., with Safe Motion / 2181A023-M8NNNNNNNN

Servo amplifier ctrlX DRIVE and accessories, 23 A max., with Safe Motion
2181A023-M8NNNNNNNN
18050895
  • Compact, suitable servo amplifier package for each NCFx Pro servo press
  • Max. current 23 A, suitable for NCFx Pro with nominal forces of 1.5 to 20 kN
  • EtherCAT connection to maXYmos NC process monitoring system
  • With M8 Safe Motion (SMES, SMST2, SMM1, SBC) safety technology
Upon request
On request
Log in to myKistler to see prices
Product type
Joining module
NCFx Pro
Operation and installation
Applications
General manufacturing, Automotive production, 3C electronics manufacturing, Electrical and electronics industries, Aerospace, Semiconductors, Medical
The ctrlX DRIVE servo amplifier controls the motor of the NCFx Pro electromechanical joining module. This directly influences travel distance, travel speed, and maximum force of the NC joining module. The control specifications are transmitted directly via EtherCAT in accordance with the sequence parameterized in the maXYmos NC process monitoring system. This makes it possible to implement a wide variety of press-fit and joining applications with a high degree of flexibility. Thanks to plug and play, the crtlX servo amplifier is parameterized by maXYmos NC and can therefore be commissioned very easily and conveniently. STO or optional Safe Motion with SMES, SMST2, SMM1 and SBC functions are available as safety technology.
Loading
Loading