Sensor tester for cavity pressure and temperature sensors, complete set / 5495C3

Sensor tester for cavity pressure and temperature sensors, complete set
5495C3
18042163
  • Sensor tester for simple on-site inspection of installed cavity pressure and temperature sensors
  • User-friendly application with wireless controlled test pin
  • Analysis possibilities of p and T sensors as well as p/T sensors
  • Measuring chain can be fully tested by defined charge generation
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Measuring ranges (automatic range switching): Permitted test force for sensors with diaphragm
30 … 60 N
Measuring ranges (automatic range switching): Standard sensors
60 … 120 N
Metrological characteristics
Measurement error: Temperature measurement, absolute
<1.0 N
Measurement error: Temperature measurement, relative
<2.0 °C
Measurement error: Charge input
<0.5 °C
Measurement error: Charge generation
<5%
Dimensions and materials
Screen size
4.3 in
Weight
570 g
Power supply
Voltage VDC
5 VDC
Power consumption testpin (with battery charge)
6 W
Power consumption handheld (with battery charge)
>12 W
Battery consumption
6.2 mAh
Display modules
Colors
262.144
Active resistive touch surface
95.04 mm x 53.86 mm
Resolution
800x480 in
The battery-powered Type 5495C3 test device measures the sensitivity of installed cavity pressure sensors, the functionality of temperature sensors, and the insulation resistance of sensors cables. It can also be used to check the measuring chain by charge generation.
Loading
Loading