Piezoelectric (IEPE) pressure sensor, miniature pressure transducer for high dynamics (1000 bar / 15000 psi), welded cable / 603CBA-W

Piezoelectric (IEPE) pressure sensor, miniature pressure transducer for high dynamics (1000 bar / 15000 psi), welded cable
603CBA-W
18037471
  • Pressure sensor with welded 1983A cable and with a measuring range up to 1000 bar (15000 psi)
  • Operating temperature range: -196 to 200°C (-321 to 392°F)
  • Acceleration compensated sensor design
  • Voltage (IEPE) output
Upon request
On request
Log in to myKistler to see prices
The miniature pressure sensors of the 603C series are, due to their high natural frequency, suited for a variety of applications where highly dynamic pressure transients need to be measured. The acceleration compensation ensures reliable measurements even under highly vibrating conditions.
Loading
Loading