Piezoelectric shear force sensor SlimLine, ring force transducer (Fy ±2.7 kN / ±607 lbf), configurable cable length / 9145B29

Piezoelectric shear force sensor SlimLine, ring force transducer (Fy ±2.7 kN / ±607 lbf), configurable cable length
9145B29
18007333
  • Piezoelectric shear force sensor SlimLine with a measuring range of Fy: -2.7 ... 2.7 kN (±607 lbf)
  • Dimensions: DxdxH (mm) 24x10.1x3.5
  • Connector: KIAG 10-32 pos. int.
  • Cable length: 0.1 to 2 m
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
2.7 kN
Measuring range Fy [kN]
0 … 2.7 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Shear force sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
No
Mechanical properties
Axial pretensioning force
17 kN
Axial stiffness
5.6 kN/μm
Overload Fy [kN]
-3.3, 3.3 kN
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Threshold
<0.01 N
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^13 Ω
Influence quantities
Sensitivity
–7.5 pC/N
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
-20 … 120 °C
Applications
NVH testing, 3C electronics manufacturing
Cable properties
Cable included
Yes - configurable cable
Configurable cable length
0.1 … 2 m
Interfaces
Connector type
KIAG 10-32 pos.
Dimensions and materials
Weight
7 g
Piezoelectric force sensors with extremely flat design for measuring dynamic and quasistatic shear forces in one direction. These very compact ring force transducers come with maximum resolution, high rigidity and extremely small dimensions – ideal for installation in structures. Welded construction with integrated connecting cable sealed in the case and with a selection of plug connectors. SlimLine sensors are supplied uncalibrated and must be calibrated in situ after installation. These piezoelectric force sensors contain two quartz elements sensitive to shear force in one direction. The force to be measured is transmitted by stiction to the quartz elements which produce an electrical charge directly proportional to the force applied. The cable connection to the ring force transducer case is tightly sealed to provide an IP65 degree of protection.
Loading
Loading