Optical target system for dispersion and velocity measurements, mobile and robust (IP66), 50 … 3000 m/s / 2523A

Optical target system for dispersion and velocity measurements, mobile and robust (IP66), 50 … 3000 m/s
2523A
18018981
  • Optical target system with a large velocity range (50 … 3000 m/s)
  • Caliber range: 4 … 40 mm
  • Accuracy for velocity measurement down to <0.2%, for dispersion measurement down to <5 mm
  • Well suited for harsh environments (IP66)
Upon request
On request
Log in to myKistler to see prices
Product type
Type of system
High speed dynamics measurement

The target system Type 2523A is ideally suited to measure projectile dispersion and velocity. The target screen works in the infrared spectrum. This provides very good measurement accuracy for a wide range of velocities of subsonic and supersonic ammunition. With appropriate filters, the measurement of near sonic projectiles is also easily possible. The target screen is designed to be fully compatible with transient recorder Type 2529A. The analog output signal provides a high quality representation of the physical projectile shape. This allows to choose the appropriate type of velocity measurement (tip-tip, end-end, or any combination), which works best with the used projectile shape.

Loading
Loading