Optical sensor system for measuring dynamic camber angle (DCA), 2-wheel-system with processor / DCA-2 system for 2 wheels

Optical sensor system for measuring dynamic camber angle (DCA), 2-wheel-system with processor
DCA-2 system for 2 wheels
18012584
  • Optical sensor system which mounts easily onto the vehicle wheel
  • Mounting onto the vehicle wheel with collets that clamp directly to the wheel nuts
  • Collets are optionally available for most standard wheel types
  • Online display and parameterization via KiCenter Software
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Applications
Vehicle durability testing, Vehicle dynamics testing
The ability to measure dynamic camber angle accurately is crucial to effective suspension design. In passenger car and truck as well as racing applications, knowledge of camber angle is imperative. Due to forces created by driving maneuvers, static camber angle cannot be assumed to correspond to dynamic camber values, which change continually as the vehicle is driven. Using two ride height sensors of the HF series mounted on the vehicle wheel, accurate dynamic measurement of wheel camber relative to ground is at last a reality. The applied laser height sensors are proved to be accurate even in extreme environmental conditions, including intense sunlight, and high temperature and humidity, as found in India and Arizona. The DCA system acquires dynamic wheel camber angle by comparing the relative change in height between the two sensors, as measured from the optical plane of each sensor to the surface of the road or track. The system also provides the option to mount a Correvit SFII-P sensor for non-contact measurement of slip angle.
Loading
Loading