Multi-beam fork light barrier, infrared, fork width 50 mm, fork depth 75 mm, plug M8 3-pin / PBI-50-75/3-P

Multi-beam fork light barrier, infrared, fork width 50 mm, fork depth 75 mm, plug M8 3-pin
PBI-50-75/3-P
18037118
  • Multi-beam fork light barrier with fork width 50 mm, fork depth 75 mm
  • Dynamic resolution: 1.0 mm
  • Static resolution: 2.0 mm
  • Connection: M8 plug, 3-pin
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Fork width
50 mm
Fork depth
75 mm
Electrical properties
Operating voltage
12 … 24 VDC
Output signal type
Digital (PNP)
Minimal current consumption
50 mA
Maximal current consumption
200 mA
Circuit
Constant light trigger
Load current
200 mA
Dynamical properties
Frequency
1 kHz
Pulse length (internally adjustable (1-100 ms))
10 ms
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Ejection control, Counting of parts
Design
Fork light barrier
Mode of operation
Dynamic/static
Sensitivity static/dynamic
Adjustable by 270° pot
Interfaces
Output with LED
PNP
Connector type
3-pole M8 connector
Loading
Loading
Loading