Multi-beam fork light barrier, infrared, fork width 20 mm, fork depth 30 mm, external electronics, plug M16 5-pin / PB-20-30/5-P

Multi-beam fork light barrier, infrared, fork width 20 mm, fork depth 30 mm, external electronics, plug M16 5-pin
PB-20-30/5-P
18037138
  • Multi-beam fork light barrier with fork width 20 mm, fork depth 30 mm
  • Dynamic resolution: 0.8 mm
  • Static resolution: 1.5 mm
  • Connection: M16 plug, 5-pin
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Fork width
20 mm
Fork depth
30 mm
Electrical properties
Output signal type
Digital (PNP)
Circuit
Constant light trigger
Load current
200 mA
Dynamical properties
Frequency
1 kHz
Pulse length (internally adjustable (1-100 ms))
10 ms
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Usage
Ejection control, Counting of parts
Design
Fork light barrier
Mode of operation
Dynamic/static
Interfaces
Output with LED
PNP, NPN on request
Connector type
M16x0.75 5-pole pos.
Loading
Loading
Loading