High Impedance Load Cell with Charge Output, 22000 N / 9212

Quartz force sensors for structural vibration and modal analyses complement the Kistler product portfolio for NVH testing.
9212
18011049
  • High impedance quartz force sensor
  • Measuring range: 22000 N (5000 lbf)
  • Sensitivity: –11 pC/N (–50 pC/lbf)
  • Temperature Range: –240 … +150°C
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
22.241 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Single axis force sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Certificates and Standards
Degree of protection EN 60529
IP65
Cable properties
Cable included
No cable included
Interfaces
Connector type
KIAG 10-32 neg.

Load cell with a 22000 N (5000 lbf) range that can be used for modal analysis.

Loading
Loading