Measurement module KiDAQ for piezoelectric sensors (charge amplifier), DIN Rail / 5509A31B2

Measurement module KiDAQ for piezoelectric sensors (charge amplifier), DIN Rail
5509A31B2
18036117
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels
  • A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
  • DIN Rail housing
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
KiConnect
Input type
Charge dynamic, Charge quasi-static
Dynamical properties
Maximum signal frequency
20 kHz
Time constant
Short, Long
Certificates and Standards
Degree of protection EN 60529
IP20
Operation and installation
Device usage
Testing
Interfaces
Number of channels
4
Number of digital inputs
4
Digital output type
KiConnect
Dimensions and materials
Casing material
DIN Rail
Additional properties
Data formats
Software-dependent
Loading
Loading
Loading