Measurement module KiDAQ for high voltage (up to 1.2 kV) and current at high potential, DIN Rail, EtherCAT / 5528A32L8

Measurement module KiDAQ for high voltage (up to 1.2 kV) and current at high potential, DIN Rail, EtherCAT
5528A32L8
18046641
  • Measurement module for KiDAQ data acquisition system
  • 7 input channels for high voltage up to 1.2 kV, 2 input channels for current at high potential
  • A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
  • DIN Rail housing, EtherCAT version
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
EtherCAT
Input type
Voltage, Current
Dynamical properties
Maximum signal frequency
20 kHz
Interfaces
Number of digital inputs
4
Dimensions and materials
Casing material
DIN Rail
Loading
Loading
Loading