Measurement module KiDAQ for high voltage (up to 1.2 kV) and current at high potential, DIN Rail / 5528A31L8

Measurement module KiDAQ for high voltage (up to 1.2 kV) and current at high potential, DIN Rail
5528A31L8
18036147
  • Measurement module for KiDAQ data acquisition system
  • 6 input channels for high voltage up to 1.2 kV, 2 input channels for current at high potential
  • A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
  • DIN Rail housing
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
KiConnect
Input type
Voltage, Current
Dynamical properties
Maximum signal frequency
20 kHz
Interfaces
Number of digital inputs
4
Dimensions and materials
Casing material
DIN Rail
Loading
Loading
Loading