Measurement module KiDAQ for high voltage (up to 1.2 kV) and current at high potential, Portable / 5528A21L8

Measurement module KiDAQ for high voltage (up to 1.2 kV) and current at high potential, Portable
5528A21L8
18036146
  • Measurement module for KiDAQ data acquisition system
  • 4 input channels for high voltage up to 1.2 kV, 2 input channels for current at high potential
  • A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
  • For KiDAQ Portable housing
On request
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
KiConnect
Input type
Voltage, Current
Dynamical properties
Maximum signal frequency
20 kHz
Interfaces
Number of digital inputs
4
Dimensions and materials
Casing material
Portable
Loading
Loading
Loading