Light screen for velocity measurements, mobile and robust (IP66), 50 … 3000 m/s / 2521A

Light screen for velocity measurements, mobile and robust (IP66), 50 … 3000 m/s
2521A
18018167
  • Light screen with a large velocity range (50 … 3000 m/s)
  • Caliber range: 4 … 40 mm
  • Accuracy down to <0.2% (depending on velocity)
  • Well suited for harsh environments (IP66)
Upon request
On request
Log in to myKistler to see prices
Product type
Type of system
High speed dynamics measurement

The light screen Type 2521A is ideally suited to measure projectile velocity. It works in the infrared spectrum which provides very good measurement accuracy for a wide range of velocities of subsonic and supersonic projectiles. With appropriate filters, the measurement of near sonic projectiles is also easily possible. The light screen is designed to be fully compatible with transient recorder Type 2529A. The analog output signal provides a high quality representation of the physical projectile shape. This allows to choose the appropriate type of velocity measurement (tip-tip, end-end, or any combination), which works best with the used projectile shape. For projectile clouds (e.g. shotgun pellets), the Type 2521 is well suited to calculate the center of gravity of the cloud for velocity measurements.

Loading
Loading