Large 3D force plate, measuring range Fz -10 to 20 kN, 900x600x100 mm, integrated charge amplifier, digital upgrade possible / 9287CAQ10

Large 3D force plate, measuring range Fz -10 to 20 kN, 900x600x100 mm, integrated charge amplifier, digital upgrade possible
9287CAQ10
18043784
  • 3D force plate with integrated charge amplifier
  • Dimensions: LxWxH (mm) 900x600x100
  • Measuring range Fz: –10 to 20 kN
  • Fits digital electronics for easy upgrade option
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
-10 kN
Maximum measuring range [kN]
20 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Force plate
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Crosstalk
Maximum crosstalk Fx→Fy
-1.5 … 1.5 %
Maximum crosstalk Fx→Fz
-1.5 … 1.5 %
Maximum crosstalk Fy→Fx
-1.5 … 1.5 %
Maximum crosstalk Fy→Fz
-1.5 … 1.5 %
Maximum crosstalk Fz→Fx
-0.5 … 0.5 %
Maximum crosstalk Fz→Fy
-0.5 … 0.5 %
Electrical properties
Output signal type
Voltage
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 19-pole neg.
Loading
Loading
Loading