Large 3D force plate (measuring range Fz -10 to 20 kN), 900x600x100 mm, charge output / 9287C

Large 3D force plate (measuring range Fz -10 to 20 kN), 900x600x100 mm, charge output
9287C
18007570
  • 3D force plate with charge output
  • Dimensions: 900x600x100 mm
  • Measuring range Fz: –10 to 20 kN
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
-10 kN
Maximum measuring range [kN]
20 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Force plate
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Crosstalk
Maximum crosstalk Fx→Fy
-1.5 … 1.5 %
Maximum crosstalk Fx→Fz
-1.5 … 1.5 %
Maximum crosstalk Fy→Fx
-1.5 … 1.5 %
Maximum crosstalk Fy→Fz
-1.5 … 1.5 %
Maximum crosstalk Fz→Fx
-0.5 … 0.5 %
Maximum crosstalk Fz→Fy
-0.5 … 0.5 %
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 104 9-pin (negative)
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
Manual
Multicomponent Force Plate for Biomechanics
English
pdf
Please click here to log in to myKistler and you will be redirected.