Inductive sensor, proximity switch, switching distance 1.5 mm, 26 x 20 mm, angled plug right M8 3-pin / ISS-26-20-1,5/R

Inductive sensor, proximity switch, switching distance 1.5 mm, 26 x 20 mm, angled plug right M8 3-pin
ISS-26-20-1,5/R
18037206
  • Inductive sensor with switching distance 1.5 mm
  • Dimensions: HxW (mm) 26x20
  • Switching function normally open (NO)
  • Connection: M8 plug, 3-pin
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Operating voltage
10 … 30 VDC
Dynamical properties
Frequency
1 kHz
Dimensions and materials
Sn ST 37
1.5 mm
Loading
Loading
Loading