Inductive sensor, proximity switch, switching distance 1.5 mm, 26 x 20 mm, angled plug left M8 3-pin / ISS-26-20-1,5/L

Inductive sensor, proximity switch, switching distance 1.5 mm, 26 x 20 mm, angled plug left M8 3-pin
ISS-26-20-1,5/L
18037207
  • Inductive sensor with switching distance 1.5 mm
  • Dimensions: HxW (mm) 26x20
  • Switching function normally open (NO)
  • Connection: M8 plug, 3-pin
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Maximal current consumption
10 mA
Load current
200 mA
Certificates and Standards
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Mode of operation
Static
Interfaces
Output with LED
PNP
Loading
Loading
Loading