High-temperature connecting cable, KIAG 10-32 pos., Mini-Coax neg., custom length / 1915ASP

High-temperature connecting cable, KIAG 10-32 pos., Mini-Coax neg., custom length
1915ASP
18000876
  • Single-wire, high insulation connecting cable with steel braid hose M13x1
  • Connectors: KIAG 10-32 pos. – Mini-Coax neg.
  • Custom length 0.2 to 5 m
  • Degree of protection: IP67 – IP40
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP67, IP40
Cable properties
Configurable cable length
0.2 … 5 m
Interfaces
Connector type
Mini-Coax (negative)
0 results
Accessory Type