Connection cable for piezoelectric sensors, TNC pos. to BNC pos., PVC, custom length / 1609BSP

Connection cable for piezoelectric sensors, TNC pos. to BNC pos., PVC, custom length
1609BSP
18000511
  • Cable material: PVC
  • IP protection: IP65 / IP40
  • Operating temperature range from -25 to 70°C
  • Cable length: 0.1 … 50 m
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
65 mm
Electrical properties
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Capacitance
100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-25 … 70 °C
Cable properties
Cable insulator
PE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
Piezoelectric
Special features
Low noise, High insulation
Cable length
Configurable
Configurable cable length
0.1 … 50 m
Interfaces
Connection type (sensor)
TNC pos.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PVC
Cable color
Black
Coaxial cable for force, torque sensors and dynamometers with a TNC neg. connector.
Loading
Loading