High-end process monitoring system maXYmos TL L for industrial manufacturing, low measuring ranges / 5877B3

High-end process monitoring system maXYmos TL L for industrial manufacturing, low measuring ranges
5877B3
18042600
  • Cascadable process monitoring system (up to 8 XY channels)
  • Wide range of evaluation objects (up to 10 EOs per curve)
  • Dynamic referencing of EOs in X and Y directions
  • 108 measurement programs and 20 master programs
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Piezoelectric sensor measuring range
1 … 10000 pC
Electrical properties
Supply voltage range
18 … 30 V
Input Y
Piezoelectric, Strain gauge, Voltage +/- 10 V
Input X
Voltage +/- 10 V, Potentiometric, Incremental TTL, SSI, Inductive LVDT, half-, full bridge
Operation and installation
Storage temperature range
0 … 50 °C
Application focus
Top-Level process evaluation, Small load process evaluation
Applications
3C electronics manufacturing
Interfaces
Connectivity
ProfiBus, EtherCAT, ProfiNet, Ethernet/IP, OPC-UA
Peripheral connections
Barcode scanner, Network printer, USB storage drive, Cascading of XY monitors
User interface
Detachable display, Web based remote display, VNC remote access, "Sequencer" workflow control
Current output
Output current
500 mA
Power supply
Power consumption, maximal
80 W
Display modules
Backlighting
LED
Color
Yes
Technology
TFT-LCD
Touchscreen
Yes
Size
10.4 in
Supply voltage (of MEM)
24 VDC
Power consumption
6 VA
Resolution
800x600 in

maXYmos TL stands for top-level process evaluation of X-Y signals in industrial production, test systems and in manufacturing applications.

Application

The maXYmos TL process monitoring system records, analyzes and evaluates X-Y curves of two related measured variables. The system makes it possible to reliably and independently control and document the quality of a single production step of an assembly or the entire product. This provides production and process managers with the statistical evidence they need to increase quality and OEE.

Integration

maXYmos can be fully integrated into a plant control system via industrial Ethernet, or fieldbus but also via OPC-UA.
With the optionally available display, maXYmos can be operated as an independent system to instrument individual workstations. Alternatively, it can be operated remotely via VNC, encrypted browser access or just switching signals.
Quality data can be stored on a server via a production network or retrieved via USB stick for isolated operated instruments.

The photos and illustrations show the product partly with accessories, as well as in the application context. 
Certain features must be purchased with a license and may require updated firmware. Please refer to the data sheet for order scope.

Loading
Loading