Connection cable for voltage output sensors, 5/16-32 neg. to open end, custom length / 1792AK00SP

Connection cable for voltage output sensors, 5/16-32 neg. to open end, custom length
1792AK00SP
18010569
  • Cable material: Silicone
  • IP protection (sensor): IP64
  • Cable length: 0.1 ... 20 m
  • Temperature range: <150°C
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius [mm]
39 mm
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP64
Operation and installation
Maximum operating temperature [°C]
Maximum static operating temperature.
150 °C
Cable properties
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
5/16-32 9-pole neg.
Connection type (amplifier)
Open end
Dimensions and materials
Material
Silicone
Cable diameter
3.9 mm
Cable color
Blue
Weight
150 g
Cable for voltage output sensors (e.g. MEMS capacitive triaxial accelerometers).
Loading
Loading