Connection cable for voltage output sensors, KIAG 10-32 pos. to BNC pos., PVC, custom length / 1768AK01SP

Connection cable for voltage output sensors, KIAG 10-32 pos. to BNC pos., PVC, custom length
1768AK01SP
18010539
  • Cable material: PVC
  • IP protection (sensor / amplifier): IP65 / IP40
  • Cable length: 0.1 ... 20 m
  • Temperature range: -40 ... 100°C
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius [mm]
20 mm
Electrical properties
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-40 … 100 °C
Cable properties
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
IEPE
Cable length
Configurable
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
KIAG 10-32 pos.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PVC
Cable diameter
2 mm
Cable color
Blue
Coaxial cable for connection between voltage output sensors (e.g. IEPE uniaxial accelerometers) and DAQ.
Loading
Loading