Extension for high insulating cables, KIAG 10-32 pos. to KIAG 10-32 pos., 3 m / 1635A3

Extension for high insulating cables, KIAG 10-32 pos. to KIAG 10-32 pos., 3 m
1635A3
18029929
  • Cable material: Wrapped PTFE
  • IP protection (sensor / amplifier): IP65 / IP65
  • Cable length: 3 m
  • Temperature range: -195 ... 200°C
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-195 … 200 °C
Mechanical properties
Bending radius [mm]
5 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
5 x E+13 Ω /61 meters
Capacitance
104 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
KIAG 10-32 pos.
Connection type (amplifier)
KIAG 10-32 pos.
Dimensions and materials
Material
Wrapped PTFE
Cable diameter
2 mm
Cable color
Blue
Predefined cable length
3 m
Coaxial cable for distance extension between sensors (e.g. PE uniaxial accelerometers) and DAQ.
Loading
Loading