Extension for high insulating cables, KIAG 10-32 pos. to KIAG 10-32 pos., wrapped PTFE, 1 m / 1635A1

Extension for high insulating cables, KIAG 10-32 pos. to KIAG 10-32 pos., wrapped PTFE, 1 m
1635A1
18013870
  • Cable material: Wrapped PTFE
  • IP protection (sensor / amplifier): IP65 / IP65
  • Cable length: 1 m
  • Temperature range: -195 ... 200°C
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius [mm]
5 mm
Electrical properties
Insulation resistance
5 x E+13 Ω /61 meters
Capacitance
104 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Operation and installation
Operating temperature range
-195 … 200 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Sensor type
Piezoelectric
Special features
Low noise, High insulation
Cable length
1 m
Interfaces
Connection type (sensor)
KIAG 10-32 pos.
Connection type (amplifier)
KIAG 10-32 pos.
Dimensions and materials
Material
Wrapped PTFE
Cable diameter
2 mm
Cable color
Blue
Coaxial cable for distance extension between sensors (e.g. PE uniaxial accelerometers) and DAQ.
Loading
Loading