Extension for high insulating cables, Fischer 103 pos. to BNC pos., custom length / 1907ASP

Extension for high insulating cables, Fischer 103 pos. to BNC pos., custom length
1907ASP
18000871
  • Cable material: PVC
  • IP protection: IP68 / IP40
  • Cable diameter: 3.2 mm
  • Cable length: 0.1 … 20 m
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
65 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Capacitance
100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP68
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Cable insulator
PE
Connection angle (sensor)
Straight
Connection option (sensor)
Plugged
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
Fischer SE 103
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PVC
Cable diameter
3.2 mm
Cable color
Black
Coaxial cable for distance extension between high insulating cables (e.g. Type 1979A) and charge amplifier.
Loading
Loading