Extension for high insulating cables, KIAG 10-32 pos. to KIAG 10-32 pos., custom length / 1635CSP

Extension for high insulating cables, KIAG 10-32 pos. to KIAG 10-32 pos., custom length
1635CSP
18000545
  • Cable material: PFA
  • Length: 0.1 … 50 m
  • Inner diameter: 2 mm
  • Operating temperature: -55 … 200°C
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>1 x E+14
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Operation and installation
Operating temperature range
-55 … 200 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 50 m
Interfaces
Connection type (sensor)
KIAG 10-32 pos.
Connection type (amplifier)
KIAG 10-32 pos.
Dimensions and materials
Material
PFA
Cable color
Green
Cable diameter (inner)
2 mm
Coaxial cable for distance extension between sensor and charge amplifier (e.g.1-component force sensors, industrial production or automation).
Loading
Loading