Connection cable for strain gauge torque sensors, M16x0.75 12-pole neg. to open end, black, custom length / KSM024711SP

Connection cable for strain gauge torque sensors, M16x0.75 12-pole neg. to open end, black, custom length
KSM024711SP
18008698
  • Integration of a torque sensor into a customer-specific measuring chain
  • Oil resistant
  • Good EMC performance
  • Very flexible
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius [mm]
6.7 mm
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP40
Operation and installation
Chemical compatibility
Oil resistant
Operating temperature range
-40 … 80 °C
Cable properties
Connection angle (sensor)
Straight
Sensor type
Strain gauge
Special features
Chemical compatibility
Cable length
Configurable
Configurable cable length
0.1 … 30 m
Interfaces
Connection type (sensor)
M16x0.75 12-pole neg.
Connection type (amplifier)
Open end
Dimensions and materials
Material
PUR
Cable diameter
6.7 mm
Cable color
Black
Connection between torque sensor and customer specific solution.
Loading
Loading