Coupling for general purpose, T-shaped, BNC pos. to 2 x BNC neg. / 1743

Coupling for general purpose, T-shaped, BNC pos. to 2 x BNC neg.
1743
18000775
  • Coupling material: Brass
  • Weight: 18 g
Upon request
On request
Log in to myKistler to see prices
Electrical properties
High insulation
Yes
Insulation resistance
>1 x E+14 Ω @RT
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
T-piece
Connection option (sensor)
Screwed
Interfaces
Connector type
BNC pos., BNC neg., BNC neg.
Connection type (sensor)
BNC pos.
Connection type (amplifier)
BNC neg., BNC neg.
Dimensions and materials
Material
Brass
Cable color
Metalic gray
Weight
18 g
Cable couplings are used to link a high insulation cable connector to other kinds of connectors or to sum charge signals.
Loading
Loading