Coupling with adapter plate (3 holes) for general purpose, KIAG 10-32 neg. to KIAG 10-32 neg. / 1729A2

Coupling with adapter plate (3 holes) for general purpose, KIAG 10-32 neg. to KIAG 10-32 neg.
1729A2
18000769
  • Adapter plate includes 3 holes for alignment pins or other secondary mounts
  • Coupling material: Stainless steel
  • IP protection: IP65 / IP65
  • Temperature range: -55 … 155°C
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-55 … 155 °C
Electrical properties
High insulation
Yes
Insulation resistance
>1 x E+14 Ω @RT
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Welded
Protection welded (sensor)
IP65
Interfaces
Connection type (sensor)
KIAG 10-32 neg.
Connection type (amplifier)
KIAG 10-32 neg.
Dimensions and materials
Material
Stainless steel
Cable color
Metalic gray
Weight
5 g
Cable couplings are used to link a high insulation cable connector to other kinds of connectors or to sum charge signals.
Loading
Loading