Coupling for general purpose, KIAG 10-32 neg. to BNC pos. / 1721

Coupling for general purpose, KIAG 10-32 neg. to BNC pos.
1721
18000761
  • Coupling material: Brass
  • Weight: 13 g
  • Temperature range at connectors: -55 to 155°C
Upon request
On request
Log in to myKistler to see prices
Electrical properties
High insulation
Yes
Insulation resistance
>E+14 Ω @RT
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Cable insulator
PTA / PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connector type
BNC pos., KIAG 10-32 neg.
Connection type (sensor)
KIAG 10-32 neg.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
Brass
Cable color
Metalic gray
Weight
13 g
Cable couplings are used to link a high insulation cable connector to other kinds of connectors or to sum charge signals.
Loading
Loading