Coupling for general purpose, M4x0.35 neg. to KIAG 10-32 pos. / 1705

Coupling for general purpose, M4x0.35 neg. to KIAG 10-32 pos.
1705
18000737
  • Coupling material: Brass
  • IP protection: IP65 / IP40
  • Weight: 11 g
  • Temperature range at connectors: -55 to 155°C
Upon request
On request
Log in to myKistler to see prices
Electrical properties
High insulation
Yes
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connector type
BNC pos., M4 neg.
Connection type (sensor)
M4x0.35 neg.
Connection type (amplifier)
KIAG 10-32 pos.
Dimensions and materials
Material
Brass
Cable color
Metalic gray
Weight
11 g
Cable couplings are used to link a high insulation cable connector to other kinds of connectors or to sum charge signals.
Loading
Loading