Continuous pressure generator for sensor calibration and verification, 300 bar / 6904A1

Continuous pressure generator for sensor calibration and verification, 300 bar
6904A1
18006792
  • Hydraulic pressure generator for piezoelectric pressure sensors
  • Up to 300 bar of hydraulic pressure
  • Suited for quasi-static calibration
  • Extension available for multiple units under test and controlled temperature
Upon request
On request
Log in to myKistler to see prices
Calibrations
Calibration fluid
Kistler Type 1055 / 1057
Mechanical properties
Piston stroke
75 mm
Pressure rating
300 bar
Interfaces
Sensor mounting ports
M14x1.25 x 3
Dimensions and materials
Piston diameter
20 mm
Displaced volume, approximate
23 ml
The Kistler pressure generator Type 6904A1 was specifically developed to calibrate, or verify, piezoelectric pressure sensors. Continuous pressure generation (10 … 30 s loading cycle) allows for precise calibrations of piezelectric pressure sensors.
Loading
Loading