Connection cable for piezoelectric sensors, KIAG 10-32 pos. to KIAG 10-32 pos., custom length / 1957ASP

Connection cable for piezoelectric sensors, KIAG 10-32 pos. to KIAG 10-32 pos., custom length
1957ASP
18000926
  • Cable material: PFA
  • IP protection: IP65 / IP65
  • Cable diameter (inner / outer): 2 mm / 2.6 mm
  • Cable length: 0.2 … 15 m
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-55 … 200 °C
Mechanical properties
Bending radius (static)
26 mm
Bending radius (dynamic)
39 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.2 … 15 m
Interfaces
Connection type (sensor)
KIAG 10-32 pos.
Connection type (amplifier)
KIAG 10-32 pos.
Dimensions and materials
Material
PFA
Cable color
Metalic gray
Cable outer layer protection
Steel mesh
Cable diameter (outer)
2.6 mm
Cable diameter (inner)
2 mm
Coaxial cable for force, torque and strain sensors (e.g. for sensors with KIAG 10-32 int. connector).
Loading
Loading