Connection cable for piezoelectric sensors, M4x0,35 pos. to BNC pos., 5 m / 1900A23A2205

Connection cable for piezoelectric sensors, M4x0,35 pos. to BNC pos., 5 m
1900A23A2205
18043096
  • Cable material: PFA
  • Length: 5 m
  • Inner diameter: 1.8 mm
  • Operating temperature: -40 … 200°C
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius [mm]
30 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>1 x E+14
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-40 … 200 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
M4x0.35 pos.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PFA
Cable color
Blue
Weight
53 g
Cable diameter (inner)
1.8 mm
Predefined cable length
5 m
Highly flexible coaxial cable for connection between sensor and charge amplifier. Suitable for drag chains.
Loading
Loading