Connecting cable for piezoelectric sensors, KIAG 10-32 pos. int. - BNC pos., 3 m / 1939A3

Connecting cable for piezoelectric sensors, KIAG 10-32 pos. int. - BNC pos., 3 m
1939A3
18000903
  • Length: 3 m
  • Temperature range: –55 to +200°C
  • Sensor connection: KIAG 10-32 pos. int (IP65)
  • Amplifier connector: BNC pos. (IP40)
Upon request
On request
Mechanical properties
Smallest possible bending radius
5 mm
Certificates and Standards
Degree of protection EN 60529
IP65, IP40
Operation and installation
Temperature range
-55 … 200 °C
Cable properties
Predefined cable length
3 m
Interfaces
Connector type
10-32 UNF (positive), BNC (positive)
Green, single-wire, high insulation, PFA based cable (ø2 mm) for sensors with KIAG 10-32 neg. int. connector. Charge mode, high impedance piezoelectric measurement demands highly insulated coaxial cables and connectors to ensure an insulation resistance greater than 1013 Ω throughout the measuring chain. Only low noise coaxial cables that produce very little triboelectricity during movement may be used. The connectors must be robust, sealed and resistant to dirt.
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
0 results
Accessory Type