Connection cable for piezoelectric sensors, 10-32 UNF pos. to 10-32 UNF pos., 2 m / 1983AC2

Connection cable for piezoelectric sensors, 10-32 UNF pos. to 10-32 UNF pos., 2 m
1983AC2
18000981
  • Cable material: FPM oil-tight
  • Cable diameter: 2 mm
  • Length: 2 m
  • Operating temperature range: -20 ... 200°C
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-20 … 200 °C
Interfaces
Connection type (sensor)
KIAG 10-32 UNF pos. int.
Connection type (amplifier)
KIAG 10-32 UNF pos. int.
Dimensions and materials
Material
FPM oil-tight
Cable diameter
2 mm
Cable color
Black
Predefined cable length
2 m
Connection cable compatible with 6124A and 6125C sensors.
Loading
Loading