Connection cable for pressure sensors, 10-32 UNF pos. to 10-32 UNF pos., 2 m / 1967A2

Connection cable for pressure sensors, 10-32 UNF pos. to 10-32 UNF pos., 2 m
1967A2
18035225
  • Cable material: PFA steel braiding
  • Length: 2 m, cable diameter: 2.6 mm
  • Temperature range: -55 ... 200°C
  • Ground insulated
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-55 … 200 °C
Interfaces
Connection type (sensor)
KIAG 10-32 UNF pos.
Connection type (amplifier)
KIAG 10-32 UNF pos.
Dimensions and materials
Material
PFA with steel braiding
Cable diameter
2.6 mm
Cable color
Metalic gray
Predefined cable length
2 m
Connection cable compatible with 6125C sensors.
Loading
Loading