Conductive spacer sleeve for cable-free cavity pressure sensors, M3 connector, D4x80 / 1720A2

Conductive spacer sleeve for cable-free cavity pressure sensors, M3 connector, D4x80
1720A2
18034658
  • Conductive spacer sleeve, length: 80 mm
  • M3x0.35
  • Operating temperature: 0 … 200°C
Upon request
On request
Operation and installation
Operating temperature range
0 … 200 °C
Applications
Monitoring and control in injection molding
Dimensions and materials
Length
80 mm

Conductive spacer sleeve Type 1720A2 is for cable-free sensors with an M3 connector (Types 6182D_N_ and 6183D_N_).

CAD
CAD Data 1720A Conductive Spacer Sleeve
English
zip
Please click here to log in to myKistler and you will be redirected.
0 results
Accessory Type