Coaxial connection cable with mounting nut Type 9497A1, M3 connector, length 0.1 to 5 m / 1900A23LSp

Coaxial connection cable with mounting nut Type 9497A1, M3 connector, length 0.1 to 5 m
1900A23LSp
18035086
  • Coaxial connector (operating temperature: 0 … 200°C)
  • M3x0.35 pos. – Fischer KE102
  • For Kistler sensors of Type 9239AA
  • PFA Covering
On request
Upon request
On request
Log in to myKistler to see prices
Operation and installation
Applications
Monitoring and control in injection molding
Cable properties
Cable length
Configurable
Configurable cable length
0.1 … 5 m
Interfaces
Connection type (sensor)
M3x0.35 neg.
Connection type (amplifier)
Fischer 102 KE neg.
Coaxial connection cable Type 1900A25Lsp is for replacement in different cable lengths for all sensors with an M3 connection thread.
Loading
Loading