Charge mode vibration standard for 1/4-28 mounted accelerometers, 1000 g / 8076K

Charge mode vibration standard for 1/4-28 mounted accelerometers, 1000 g
8076K
18006956
  • Quartz vibration standard for accelerometers with 1/4-28 mounting
  • Quartz accuracy and stability
  • Measuring range: 1000 g
  • 10-32 connector
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
1000 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for charge output
1 pC/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0.5 Hz
Maximum frequency (±5%) [Hz]
5000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-20 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
65 °C
Mounting type
Threaded hole / Stud
Accelerometer Vibration standard with a 1000 g range and a 10-32 connector; for 1/4-28 mounted units.
Loading
Loading