Cavity pressure sensor, indirect measuring (ø12.6 mm, 10 kN, 200°C, 0.8 m coaxial cable) / 9204B0,8

Cavity pressure sensor, indirect measuring (ø12.6 mm, 10 kN, 200°C, 0.8 m coaxial cable)
9204B0,8
18007412
  • Cavity pressure sensor for pressures up to 3000 bar
  • Replaceable cable
  • Available with single-wire technology
  • M2.5 fastening thread
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
10 kN
Mechanical properties
Overload
12000 N
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±2 %FSO
Threshold
30 mN
Electrical properties
Minimal insulation resistance
10^12 Ω (120 °C), 10^13 Ω
Influence quantities
Sensitivity
-1.6 pC/N
Operation and installation
Operating temperature range
-40 … 200 °C
The Type 9204B quartz force sensor is suitable for measuring indirect cavity pressure behind an ejector pin during the injection molding of plastics.
Loading
Loading