Separation cable for cavity pressure sensors, Fischer 103 pos. to 4 x BNC pos., 5 m / 1999A1A5

Separation cable for cavity pressure sensors, Fischer 103 pos. to 4 x BNC pos., 5 m
1999A1A5
18001094
  • Cable material: PFA
  • IP protection: IP40
  • Cable diameter (inner / outer): 2 mm / 10 mm
  • Cable length: 5 m
Upon request
On request
Log in to myKistler to see prices
Product type
Product type
Cable
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Applications
Monitoring and control in injection molding
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
Fischer 103 6-pole pos.
Connection type (amplifier)
BNC pos., BNC pos., BNC pos., BNC pos.
Dimensions and materials
Material
PFA
Cable color
Green or black
Weight
400 g
Cable outer layer protection
Split harness wrap
Cable diameter (outer)
10 mm
Cable diameter (inner)
2 mm
Predefined cable length
5 m
Separation cable for connecting several pressure sensors (4) with sensor tester (Type 5495C).
Loading
Loading