Transient recorders for high speed events, up to 10 MS/s/Ch / 2519A

These transient recorders of Type 2519A measure high speed events with a sampling rate of up to 10 MS/s, and offer simultaneous voltage and charge inputs.

2519A

These transient recorders of Type 2519A measure high speed events with a sampling rate of up to 10 MS/s, and offer simultaneous voltage and charge inputs.
 
  • High sampling frequency (up to 10 MS/s/Ch)
  • High bandwidth (>400kHz)
  • Ideally suited for EPVAT (AEP-97) and CIP measurements
The universal transient recorder family Type 2519A is well suited for a wide range of applications, especially when measuring high speed events. Charge and voltage inputs allow modular set-ups (e.g. pressure sensors, firing pins, target systems). The transient recorder is designed as a small, compact and flexible mobile instrument featuring minimal energy consumption.
2519A
     
Transient recorder for high speed events up to 10 MS/s/Ch, charge and voltage inputs
Data sheet
English
pdf
 
Manual
[Instruction manual] Calibration Manual Transient Recorder Type 2519A…
English
pdf
 
[Instruction manual] Data Evaluation and Reference Manual Transient Recorder Type 2519A…
English
pdf
 
[Instruction manual] Users Guide Transient Recorder Type 2519A…
English
pdf