High pressure sensors, M10 front-sealing, for high-speed events up to 8000 bar (116000 psi) / 6219A

6219A
These piezoelectric pressure sensors are used for precise measuring of high pressures at high speeds, even with large thermal transients.
Main features / advantages
- Measurement range: 8000 bar (116000 psi)
- Long life time for improved total cost of ownership
- Acceleration compensated sensor design
- Excellent linearity (≤0.6% FSO)
- Front sealing for minimal dead volume
The piezoelectric sensors in the Type 6219A family are high pressure sensors with excellent lifetime and frequency response. The front sealing construction minimizes the dead volume, allowing high frequency measurements and low thermal and mechanical stressing of the sensing element. The quartz sensing element provides high stability and good resilience against pyroelectric effects. Thanks to the M10x1 thread and their drop-in compatiblity with Type 6215 pressure sensors, the 6219A pressure sensors are an ideal replacement for demanding high pressure measurements.
Loading
Loading
